We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

2 Way Broadband Combiner from 700 MHz to 6 GHz SMA Female Input and Output rated 125 Watts

Product ID: PE20S0032

Pricing

QuantityPrice
1-4$2,530.00
5-9$2,479.40
10-24$2,428.80
25-99$2,378.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Connector Series OutSMA
Connector Gender OutFemale
Minimum Frequency 700 MHz
Maximum Frequency6 GHz
Ports2
Impedance50 Ohms
Maximum Input Power125 Watts

Description