Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Way Broadband Combiner N Female Input and Output from 600 MHz to 6 GHz rated 400 Watts

Product ID: PE20S0040

Pricing

QuantityPrice
1-4$1,499.00
5-9$1,469.02
10-24$1,439.04
25-99$1,409.06
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InN
Connector Gender InFemale
Connector Series OutN
Connector Gender OutFemale
Minimum Frequency 600 MHz
Maximum Frequency6 GHz
Ports2
Impedance50 Ohms
Maximum Input Power400 Watts

Description