2 Way WR-137 Waveguide Power Divider CPR137F Flange From 5.85 GHz to 6.7 GHz, Aluminum
Product ID:
PEW137DV001
Pricing
| Quantity | Price |
| 1-4 | $2,380.00 |
| 5-9 | $2,332.40 |
| 10-24 | $2,284.80 |
| 25-99 | $2,237.20 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Number of Output Ports | 2 |
| Min Freq | 5.85 GHz |
| Max Freq | 6.7 GHz |
| VSWR, Max Input | 1.3:1 |
| VSWR, Max Output | 1.3:1 |
| Insertion Loss, Max | 0.3 dB |
| Isolation Min | 18 dB |
| Amplitude Balance, Max | 0.2 dB |
| Max Input Power | 100 Watt |
| Housing Material | Aluminum |
| Phase Balance, Max | 2 Degrees |
| Input Waveguide Interface | WR-137 |
| Output Waveguide Interface | WR-137 |
Description
2 Way WR-137 Waveguide Power Divider CPR137F Flange From 5.85 GHz to 6.7 GHz, Aluminum
The PEW137DV001 2-way waveguide power divider is rated for a minimum frequency of 5.85 GHz and a maximum frequency of 6.7 GHz. This Pasternack 2 port power divider/coaxial splitter has a maximum input power of 100 Watts. This RF power divider allows the splitting of a single signal into multiple signals with equal magnitude and phase. Make your online purchase right now to take advantage of our same day shipping.
Pasternack’s PEW137DV001 power splitter has an aluminum housing. This waveguide power divider has a 0.2 dB maximum amplitude balance. Our radio frequency power divider is built to operate across a temperature range of -40 to 70 deg C. This WR-137 waveguide power divider has 2.00 degrees maximum phase balance. Our 2-way waveguide power divider comes with a WR-137 waveguide interface and has 100 Watts of maximum input power. Additional power divider specifications and dimensions can be found on its PDF specification datasheet and CAD drawings above.
This 2-way RF power divider from Pasternack has a maximum insertion loss of 0.3 dB. The maximum input VSWR of this splitter/divider is 1.3:1 and the minimum isolation is 18 dB. Our WR-137 waveguide power divider has a gray-colored flange. The PEW137DV001 waveguide power divider from Pasternack is ideal for test benches, radar, satellite, microwave radio, attenuation measurements and power measurements applications.
Our 2 port waveguide power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This 2-way coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect waveguide power divider for your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table