Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.1 dB NF Low Noise Amplifier, Operating from 10 MHz to 6 GHz with 18 dB Gain, 20 dBm P1dB and SMA

Product ID: PE15A1081

Pricing

QuantityPrice
1-4$1,750.00
5-9$1,680.00
10-24$1,610.00
25-99$1,540.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain18 dB
Power Output20 dBm P1dB
Frequency, Min10 MHz
Frequency, Max6 GHz
Noise Figure, Max2.5 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max115 mA
Connector SeriesSMA

Description