Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

136-174 MHz Rubber Duck Antenna, 2.15 dBi gain, SMA Male Connector, Vertical Polarization

Product ID: PEANRBD1025

Pricing

QuantityPrice
1-24$20.99
25-49$19.94
50-99$18.89
100-249$18.05
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 27
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Rubber Duck
Polarization Vertical
Minimum Frequency 400 MHz
Maximum Frequency 520 MHz
Connector 1 Polarity Standard
Connector Series SMA
Connector Gender Male
Impedance 50 Ohm
Maximum Input VSWR 1.5:1

Description

136-174 MHz Rubber Duck Antenna, 2.15 dBi gain, SMA Male Connector, Vertical Polarization

Vertical polarized antenna PEANRBD1025 from Pasternack is part of our extensive in-stock omni directional antennas that ship the same day from our ISO 9001:2015 certified facility. The antenna with 136 to 174 MHz frequency range has a maximum input VSWR of 1.5:1. This omni directional antenna has SMA male connector.

This antenna has a black radome made of TPE, an overall length of 7.07 in, width of 0.50 in, and weighs 0.022 lbs. Pasternack’s PEANRBD1025 is a single band antenna operating from 136 to 174 MHz with 2.15 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANRBD1025 antenna 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov