Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.2-5 Female Low PIM Connector Solder Attachment 4 Hole Flange Mount

Product ID: PE45995

Pricing

QuantityPrice
1-9$40.69
10-24$39.06
25-99$37.43
100-249$35.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 23
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series 2.2-5
Connector Gender Female
Impedance 50 Ohm
Body Style Straight
Attachment Method Solder/Solder
Mount Method 4 Hole Flange
Minimum Frequency DC
Maximum Frequency 6 GHz

Description