Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.2-5 Male to N Female Bulkhead Low PIM Cable Using TFT-402 Coax Using Times Microwave Components

Product ID: PE3C8384

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C8392.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.2-5
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-402
RF Cable TypeTFT-402
RF Cable Impedance50 Ohm

Description

2.2-5 Male to N Female Bulkhead Low PIM Cable Using TFT-402 Coax Using Times Microwave Components

Radio frequency assembly 2.2-5 male to N female bulkhead low PIM cable using TFT-402 coax using Times Microwave components from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 2.2-5 male to N female bulkhead low PIM cable using TFT-402 coax using Times Microwave components, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.2-5 to N type cable assembly orders will ship same day as well.

Pasternack RF coax low PIM cable assembly is built with 2.2-5 cable connection on one end and type N bulkhead cable connection on the other. Our low PIM 2.2-5 to type N cable assemblies have a male gender on end 1 and female on end 2. This 2.2-5 to type N cable is a male to female coax assembly, PE3C8384, can also be known as a low PIM 2.2-5 plug to type N jack cable assembly and will be shipped same-day as it is purchased.

2.2-5 plug to N type jack cable assembly PE3C8384 is built with TFT-402 which is a flexible coax type. The Pasternack low passive intermodulation flexible 2.2-5 cable assembly is manufactured with 2.2-5 to N type cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency low PIM 2.2-5 male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C8384 can also be used in the other direction and will be type N female bulkhead to 2.2-5 male cable assembly if the opposite connectivity is required.

Low PIM 2.2-5 plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.2-5 to type N cable assembly for quick shipment worldwide. Variations of 2.2-5 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.2-5 male to N female bulkhead low PIM cable using TFT-402 coax using Times Microwave components.