2.2-5 Male Low PIM Quick Lock Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250
Product ID:
PE45677
Pricing
| Quantity | Price |
| 1-24 | $8.23 |
| 25-49 | $7.82 |
| 50-99 | $7.41 |
| 100-249 | $7.08 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 80

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 2.2-5 |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
Description
2.2-5 Male Low PIM Quick Lock Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250
PE45677 2.2-5 male coaxial quick lock connector has an interface type of PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250 and a 50 Ohm impedance. Pasternack 2.2-5 male connector uses shield/contact solder/solder as an attachment method. Our male 2.2-5 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack 2.2-5 male coaxial quick lock connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack 2.2-5 coaxial connector has a brass body with tri-metal plating. Our PE45677 2.2-5 connector uses brass contact. This 2.2-5 male coaxial quick lock RF connector is RoHS and REACH compliant.
This Pasternack male 2.2-5 connector will ship the same day as purchased. Our 2.2-5 male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.2-5 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table