In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.2-5 Male Right Angle to 2.2-5 Male Right Angle Cable Using PE-SR402AL Coax

Product ID: PE3W15127

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.2-5
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.2-5
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45828PE-SR402ALPE45828KitBOM Datasheet

2.2-5 Male Right Angle to 2.2-5 Male Right Angle Cable Using PE-SR402AL Coax

PE3W15127 is a 2.2-5 male right angle to 2.2-5 male right angle cable using PE-SR402AL coax. This Pasternack 2.2-5 male right angle to 2.2-5 male right angle cable assembly uses a 50 Ohm 2.2-5 for connector 1 and a 50 Ohm 2.2-5 for connector 2. 2.2-5 right angle to 2.2-5 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 2.2-5 right angle to male 2.2-5 right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15127 2.2-5 male right angle to 2.2-5 male right angle cable assembly is constructed with PE-SR402AL coax.