Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.2-5 Male to SMA Male Cable Using SPP-250-LLPL Coax

Product ID: PE3W10746

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.2-5
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.2-5 Male Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250Low Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket SuperflexibleSMA Male Low PIM Connector Solder Attachment for SPP-250-LLPLData Icon
PE45673SPP-250-LLPLPE45543KitBOM Datasheet

2.2-5 Male to SMA Male Cable Using SPP-250-LLPL Coax

PE3W10746 is a 2.2-5 male to SMA male cable using SPP-250-LLPL coax. This Pasternack 2.2-5 male to SMA male cable assembly uses a 50 Ohm 2.2-5 for connector 1 and a 50 Ohm SMA for connector 2.

Our male 2.2-5 to male SMA cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W10746 2.2-5 male to SMA male cable assembly is constructed with SPP-250-LLPL coax.