2.2-5 Male to 4.3-10 Male Low PIM Cable Using TFT-402-LF Coax
Product ID:
PE3W13842
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.2-5 |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 4.3-10 |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | TFT-402-LF |
RF Cable Type | TFT-402-LF |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
TC-402-225M-LP | TFT-402-LF | TC-402-4310M-LP | KitBOM Datasheet |
---|
2.2-5 Male to 4.3-10 Male Cable Using TFT-402-LF Coax
PE3W13842 is a 2.2-5 male to 4.3-10 male cable using TFT-402-LF coax. This Pasternack 2.2-5 male to 4.3-10 male cable assembly uses a 50 Ohm 2.2-5 for connector 1 and a 50 Ohm 4.3-10 for connector 2.
Our male 2.2-5 to male 4.3-10 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13842 2.2-5 male to 4.3-10 male cable assembly is constructed with TFT-402-LF coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.