2.2-5 Male to SMA Male Cable Using 141 Coax
Product ID:
PE3W19687
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 2.2-5 |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMA |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PECX007 |
| RF Cable Type | 141LL SR |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45827 | PECX007 | PE44691 | KitBOM Datasheet |
|---|
2.2-5 Male to SMA Male Cable Using 141 Coax
PE3W19687 is a 2.2-5 male to SMA male cable using 141LL SR coax. This Pasternack 2.2-5 male to SMA male cable assembly uses a 50 Ohm 2.2-5 for connector 1 and a 50 Ohm SMA for connector 2.
Our male 2.2-5 to male SMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W19687 2.2-5 male to SMA male cable assembly is constructed with 141LL SR coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table