Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1 Watt P1dB, 30 MHz to 2200 MHz, Medium Power GaAs Amplifier with Heatsink, 31 dB Gain, 43 dBm IP3 and SMA

Product ID: PE15A4074

Pricing

QuantityPrice
1-4$1,500.00
5-9$1,440.00
10-24$1,380.00
25-99$1,320.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min30 MHz
Frequency, Max2.2 GHz
Gain, Typical31 dB
Gain Flatness+/- 1 dB
1dB Compression Point, Typ30 dBm
3rd Intercept Point, Typ43 dB
Voltage, DC Typ12 Volts
Current, DC Typ480 mA

Description