We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

2.4 to 2.5 GHz Permanent Mount Mini Antenna Solder Post

Product ID: PEANRBD1068

Pricing

QuantityPrice
1-24$5.99
25-49$5.75
50-99$5.57
100-249$5.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 145
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeEmbedded Through Hole
PolarizationLinear
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector SeriesSolder Post
Impedance50 Ohm
Maximum Input VSWR2:1

Description