Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Female to 2.4mm Female Cable Using PE-P086HF Coax

Product ID: PE3C5051

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086HF
RF Cable TypePE-P086HF
RF Cable Impedance50 Ohm

Description

2.4mm Female to 2.4mm Female Cable Using PE-P086HF Coax

Radio frequency assembly 2.4mm female to 2.4mm female cable using PE-P086HF coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 2.4mm female to 2.4mm female cable using PE-P086HF coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.4mm to 2.4mm cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with 2.4mm cable connection on one end and 2.4mm cable connection on the other. Our 2.4mm to 2.4mm cable assemblies have a female gender on end 1 and female on end 2. This 2.4mm to 2.4mm cable is a female to female coax assembly, PE3C5051, can also be known as a 2.4mm jack to 2.4mm jack cable assembly and will be shipped same-day as it is purchased.

2.4mm jack to 2.4mm jack cable assembly PE3C5051 is built with PE-P086HF which is a flexible coax type. The Pasternack flexible 2.4mm cable assembly is manufactured with 2.4mm to 2.4mm cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 2.4mm female to 2.4mm female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

2.4mm jack to 2.4mm jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.4mm to 2.4mm cable assembly for quick shipment worldwide. Variations of 2.4mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.4mm female to 2.4mm female cable using PE-P086HF coax.