2.4mm Female to 2.4mm Female Cable Using PE-SR405AL Coax , LF Solder

Product ID: PE39783LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44216PE-SR405ALPE44216KitBOM Datasheet

2.4mm Female to 2.4mm Female Cable Using PE-SR405AL Coax, LF Solder

PE39783LF is a 2.4mm female to 2.4mm female cable using PE-SR405AL coax. This Pasternack 2.4mm female to 2.4mm female cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our female 2.4mm to female 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE39783LF 2.4mm female to 2.4mm female cable assembly is constructed with PE-SR405AL coax.