2.4mm Female to 7mm Adapter
Product ID:
PE9459
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.4mm |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 7mm |
Connector Gender 2 | Sexless |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 18 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Passivated Stainless Steel |
Connector Mount Method 2 | None |
Connector Body Material 2 | Stainless Steel |
Description
2.4mm Female to 7mm Adapter
2.4mm adapter PE9459 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 2.4mm to 7mm adapter is a between series coaxial adapter design. This 50 Ohm 2.4mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 18 GHz.
2.4mm female to 7mm sexless adapter is one of the many RF components that ship same day as they are ordered. PE9459 female 2.4mm to sexless 7mm adapter has a straight body. This Pasternack straight 2.4mm coax adapter is a in-line RF adapter.
Our female 2.4mm to sexless 7mm adapter PE9459 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 2.4mm to 7mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.