2.4mm Female Bulkhead to Limited Detent SMP Male Bulkhead Cable 12 Inch Length Using PE-SR405AL Coax
Product ID:
PE3W11761-12
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $371.99 |
| 25-49 | $353.39 |
| 50-99 | $334.79 |
| 100-249 | $319.91 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | 2.4mm |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMP |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Passivated Stainless Steel |
| RF Cable Part Number | PE-SR405AL |
| RF Cable Type | PE-SR405AL |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 12 inches |
Description
2.4mm Female Bulkhead to Limited Detent SMP Male Bulkhead Cable 12 Inch Length Using PE-SR405AL Coax
Radio frequency assembly 2.4mm female bulkhead to limited detent SMP male bulkhead cable 12 inch length using PE-SR405AL coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 2.4mm female bulkhead to limited detent SMP male bulkhead cable 12 inch length using PE-SR405AL coax, 2.4mm cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.4mm to SMP cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with 2.4mm bulkhead cable connection on one end and SMP bulkhead cable connection on the other. Our 2.4mm to SMP cable assemblies have a female gender on end 1 and male on end 2. PE3W11761-12 can also be known as a 2.4mm jack to SMP plug cable assembly and will be shipped same-day as it is purchased.
2.4mm jack to SMP plug cable assembly PE3W11761-12 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid 2.4mm cable assembly is manufactured with 2.4mm to SMP cable connectors, has a 50 Ohm impedance. RF specs on this 26.5 GHz maximum frequency 2.4mm female bulkhead to SMP male bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W11761-12 can also be used in the other direction and will be SMP male bulkhead to 2.4mm female bulkhead cable assembly if the opposite connectivity is required.
2.4mm jack bulkhead to SMP plug bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.4mm to SMP cable assembly for quick shipment worldwide. Variations of 2.4mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.4mm female bulkhead to limited detent SMP male bulkhead cable 12 inch length using PE-SR405AL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table