Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Female to Mini SMP Female Cable Using PE-P086HF Coax

Product ID: PE3C4718

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086HF
RF Cable TypePE-P086HF
RF Cable Impedance50 Ohm

Description

2.4mm Female to Mini SMP Female Cable Using PE-P086HF Coax

PE3C4718 is a 2.4mm female to Mini SMP female cable using PE-P086HF coax. This Pasternack 2.4mm female to Mini SMP female cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm Mini SMP for connector 2.

Our female 2.4mm to female Mini SMP cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4718 2.4mm female to Mini SMP female cable assembly is constructed with PE-P086HF coax.