Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Female to Mini SMP Female Cable Using PE-SR405FLJ Coax

Product ID: PE3C3173

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50

Description

2.4mm Female to Mini SMP Female Cable Using PE-SR405FLJ Coax

PE3C3173 is a 2.4mm female to Mini SMP female cable using PE-SR405FLJ coax. This Pasternack 2.4mm female to Mini SMP female cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm Mini SMP for connector 2.

Our female 2.4mm to female Mini SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3173 2.4mm female to Mini SMP female cable assembly is constructed with PE-SR405FLJ coax.