Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Female Bulkhead to Mini SMP Female Right Angle Cable Using PE-SR405FLJ Coax

Product ID: PE3W03425

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.4mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .252 inch D HoleFormable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketMini SMP Female Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE44801PE-SR405FLJPE44972KitBOM Datasheet

2.4mm Female Bulkhead to Mini SMP Female Right Angle Cable Using PE-SR405FLJ Coax

PE3W03425 is a 2.4mm female bulkhead to Mini SMP female right angle cable using PE-SR405FLJ coax. This Pasternack 2.4mm female bulkhead to Mini SMP female right angle cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm Mini SMP for connector 2. 2.4mm to Mini SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female 2.4mm bulkhead to female Mini SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W03425 2.4mm female bulkhead to Mini SMP female right angle cable assembly is constructed with PE-SR405FLJ coax.