2.4mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .252 inch D Hole
Product ID:
PE44801
Pricing
| Quantity | Price |
| 1-9 | $216.99 |
| 10-24 | $208.31 |
| 25-99 | $199.63 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 19

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 2.4mm |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 50 GHz |
| Interface Type 1 | PE-SR405AL |
| Interface Type 2 | PE-SR405FL |
| Interface Type 3 | PE-SR405FLJ |
| Interface Type 4 | PE-SR405TN |
| Interface Type 5 | RG405 |
Description
2.4mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .252 inch D Hole
PE44801 2.4mm female bulkhead coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405 and a 50 Ohm impedance. Pasternack 2.4mm female bulkhead connector uses shield/contact clamp/solder as an attachment method. Our female 2.4mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.
The Pasternack 2.4mm female bulkhead coaxial connector has a PEI dielectric type and a VSWR of 1.35. The Pasternack 2.4mm coaxial connector has a passivated stainless steel body. Our PE44801 2.4mm connector uses beryllium copper contact. This 2.4mm female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 2.4mm bulkhead connector will ship the same day as purchased. Our bulkhead 2.4mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.4mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table