To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

2.4mm Female Threaded Mount Field Replaceable Connector .012 inch Pin

Product ID: PE44219
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series2.4mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount MethodThreaded
Minimum FrequencyDC
Maximum Frequency50 GHz
Interface Type 1.012 inch Pin

Description

2.4mm Female Threaded Mount Field Replaceable Connector .012 inch Pin

PE44219 2.4mm female threaded connector has an interface type of .012 inch pin and a 50 Ohm impedance. Pasternack 2.4mm female threaded connector uses shield/contact as an attachment method. Our female 2.4mm connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

The Pasternack 2.4mm female threaded connector has a PPO dielectric type and a VSWR of 1.3. The Pasternack 2.4mm connector has a passivated stainless steel body. Our PE44219 2.4mm connector uses beryllium copper contact. This 2.4mm female threaded RF connector is REACH compliant.

This Pasternack female 2.4mm threaded connector will ship the same day as purchased. Our threaded 2.4mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.4mm connector cable assemblies that will ship the same day as well.