2.4mm Female to 2.4mm Female Cable Using PE-SR405AL Coax, LF Solder
Product ID:
PE39783LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | 2.4mm |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 2.4mm |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Passivated Stainless Steel |
| RF Cable Part Number | PE-SR405AL |
| RF Cable Type | PE-SR405AL |
| RF Cable Impedance | 50 Ohm |
Description
2.4mm Female to 2.4mm Female Cable Using PE-SR405AL Coax, LF Solder
Radio frequency assembly 2.4mm female to 2.4mm female cable using PE-SR405AL coax, LF solder from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 2.4mm female to 2.4mm female cable using PE-SR405AL coax, LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.4mm to 2.4mm cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with 2.4mm cable connection on one end and 2.4mm cable connection on the other. Our 2.4mm to 2.4mm cable assembly has female gender on end 1 and female on end 2. PE39783LF can also be known as a 2.4mm jack to 2.4mm jack cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper clad steel as cable inner conducting material and PTFE dielectric type.
This cable assembly employs durable and flexible materials, and with a 0.050 inches bend radius can withstand repetitive movements, ensuring reliable performance over extended periods.
2.4mm jack to 2.4mm jack cable assembly PE39783LF is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid 2.4mm cable assembly is manufactured with 2.4mm to 2.4mm cable connectors, has a 50 Ohm impedance and is single shielded. Both the connectors have a clamp/solder attachment method and a passivated stainless steel body with plating. Additional dimensions, specifications and CAD drawings for this PE39783LF RF cable are available on our downloadable PDF datasheet.
2.4mm jack to 2.4mm jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.4mm to 2.4mm cable assembly for quick shipment worldwide. Variations of 2.4mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal 2.4mm RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table