Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Male to 1.85mm Male Cable 18 Inch Using PE-SR405FLJ Coax

Product ID: PE3W08014-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$295.99
25-49$281.19
50-99$266.39
100-249$254.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm
Length18 inches

Description

2.4mm Male to 1.85mm Male Cable 18 Inch Using PE-SR405FLJ Coax

Radio frequency assembly 2.4mm male to 1.85mm male cable 18 inch using PE-SR405FLJ coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 2.4mm male to 1.85mm male cable 18 inch using PE-SR405FLJ coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.4mm to 1.85mm cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with 2.4mm cable connection on one end and 1.85mm cable connection on the other. Our 2.4mm to 1.85mm cable assemblies have a male gender on end 1 and male on end 2. This 2.4mm to 1.85mm cable is a male to male coax assembly, PE3W08014-18, can also be known as a 2.4mm plug to 1.85mm plug cable assembly and will be shipped same-day as it is purchased.

2.4mm plug to 1.85mm plug cable assembly PE3W08014-18 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable 2.4mm cable assembly is manufactured with 2.4mm to 1.85mm cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 20 GHz maximum frequency 2.4mm male to 1.85mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W08014-18 can also be used in the other direction and will be 1.85mm male to 2.4mm male cable assembly if the opposite connectivity is required.

2.4mm plug to 1.85mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.4mm to 1.85mm cable assembly for quick shipment worldwide. Variations of 2.4mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.4mm male to 1.85mm male cable 18 inch using PE-SR405FLJ coax.