Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

2.4mm Male to 2.4mm Male Miter Right Angle Adapter, DC to 27 GHz

Product ID: PE91558

Pricing

QuantityPrice
1-9$231.99
10-24$222.71
25-99$213.43
100-249$204.15
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 22
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max27 GHz
Adapter Body StyleMiter Right Angle
Connector Body Material 1Passivated Stainless Steel
Connector Body Material 2Passivated Stainless Steel

Description