2.4mm Male to D-Sub Plug Cable Using PE-SR405AL Coax

Product ID: PE3W01031
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44345PE-SR405ALPE4845KitBOM Datasheet

2.4mm Male to D-Sub Plug Cable Using PE-SR405AL Coax

PE3W01031 is a 2.4mm male to D-Sub plug cable using PE-SR405AL coax. This Pasternack 2.4mm male to D-Sub plug cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm D-Sub for connector 2.

Our male 2.4mm to plug D-Sub cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W01031 2.4mm male to D-Sub plug cable assembly is constructed with PE-SR405AL coax.