Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Precision 2.4mm Male to N Male Adapter

Product ID: PE9504
Product discontinued.
Search for alternative Adapters or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

Precision 2.4mm Male to N Male Adapter

2.4mm adapter PE9504 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 2.4mm to type N adapter is a between series coaxial adapter design. This 50 Ohm 2.4mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 18 GHz.

2.4mm male to N type male adapter is one of the many RF components that ship same day as they are ordered. PE9504 male 2.4mm to male type N adapter has a straight body. This Pasternack straight 2.4mm coax adapter is a in-line RF adapter.

Our male 2.4mm to male type N adapter PE9504 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 2.4mm to type N radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.