2.4mm Male to SMA Male Cable Using PE-P086 Coax

Product ID: PE3C4590
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50 Ohm

Description

2.4mm Male to SMA Male Cable Using PE-P086 Coax

PE3C4590 is a 2.4mm male to SMA male cable using PE-P086 coax. This Pasternack 2.4mm male to SMA male cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm SMA for connector 2.

Our male 2.4mm to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4590 2.4mm male to SMA male cable assembly is constructed with PE-P086 coax.