Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Male to SMP Female Cable Using PE-047SR Coax , LF Solder

Product ID: PE3W11973LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45411PE-047SRPE45277KitBOM Datasheet

2.4mm Male to SMP Female Cable Using PE-047SR Coax, LF Solder

PE3W11973LF is a 2.4mm male to SMP female cable using PE-047SR coax. This Pasternack 2.4mm male to SMP female cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm SMP for connector 2.

Our male 2.4mm to female SMP cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11973LF 2.4mm male to SMP female cable assembly is constructed with PE-047SR coax.