In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.4mm Male to 1.85mm Male Cable Assemblies

Pasternack Enterprises 2.4mm male to 1.85mm male cable assembly product portfolio has 42 standard and custom products that use Flexible, Formable or Semirigid cable. 2.4mm male to 1.85mm male assemblies are assembled from 3 unique coaxial cable part numbers and 2 unique 2.4mm connectors. Our 2.4mm male to 1.85mm male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 2.4mm male to 1.85mm male cable assemblies are manufactured with 5 unique connector and cable combinations. You may select the 2.4mm male to 1.85mm male cable assemblies that have any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships 2.4mm male to 1.85mm male cable assemblies the same day from the deepest, broadest inventory of microwave and RF components available. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant