2.4mm Male Connector Clamp Attachment Vertical Launch PCB, Removable Microstrip Launch
Product ID:
PE45457
Pricing
Quantity | Price |
1-24 | $67.99 |
25-49 | $64.59 |
50-99 | $61.19 |
100-249 | $58.47 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 67
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 2.4mm |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 50 GHz |
Interface Type 1 | Vertical Launch |
Description
2.4mm Male Connector Clamp Attachment Vertical Launch PCB, Removable Microstrip Launch
PE45457 2.4mm male pcb connector has an interface type of vertical launch and a 50 Ohm impedance. Pasternack 2.4mm male connector uses shield/contact clamp as an attachment method. Our male 2.4mm pcb connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.
The Pasternack 2.4mm male pcb connector has a ultem1000 dielectric type and a VSWR of 1.3. The Pasternack 2.4mm pcb connector has a passivated stainless steel body. Our PE45457 2.4mm connector uses brass contact. This 2.4mm male pcb RF connector is RoHS and REACH compliant.
This Pasternack male 2.4mm connector will ship the same day as purchased. Our 2.4mm male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.4mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.