Ruggedized 2.4mm NMD Female to SMA Female Adapter
Product ID:
PE91146
Pricing
Quantity | Price |
1-9 | $377.99 |
10-24 | $362.87 |
25-99 | $347.75 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 29
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.4mm NMD |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 27 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Mount Method 2 | None |
Description
Ruggedized 2.4mm NMD Female to SMA Female Adapter
2.4mm NMD adapter PE91146 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 2.4mm NMD to SMA adapter is a between series coaxial adapter design. This 50 Ohm 2.4mm NMD adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 27 GHz.
2.4mm NMD female to SMA female adapter is one of the many RF components that ship same day as they are ordered. PE91146 female 2.4mm NMD to female SMA adapter has a straight body. This Pasternack straight 2.4mm NMD coax adapter is a in-line RF adapter.
Our female 2.4mm NMD to female SMA adapter PE91146 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 2.4mm NMD to SMA radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.P65Warnings.ca.gov
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.