SPDT Electromechanical Relay Failsafe Switch, DC to 50 GHz, up to 80W, 28V, 2.4mm
Product ID:
PE71S6329
Pricing
| Quantity | Price |
| 1-4 | $3,710.00 |
| 5-9 | $3,561.60 |
| 10-24 | $3,413.20 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | 2.4mm |
| Connector Gender | Female |
| Switch Design | SPDT |
| Minimum Frequency | DC |
| Maximum Frequency | 50 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 80 Watts |
| Maximum Insertion Loss | 0.3 dB |
Description
SPDT Electromechanical Relay Failsafe Switch, DC to 50 GHz, up to 80W, 28V, 2.4mm
PE71S6329 electromechanical RF relay switch from Pasternack is a SPDT design. Our SPDT electromechanical RF switch uses 2.4mm connectors at 50 Ohm. This 2.4mm RF relay SPDT switch has a maximum frequency of 50 GHz and maximum power of 80 Watts. The Pasternack radio frequency SPDT 2.4mm electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 10ms.
2.4mm SPDT electro mechanical RF relay switch features with an isolation minimum of dB. SPDT electromechanical relay radio frequency switch PE71S6329 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SPDT 2.4mm coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table