Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Watt P3dB, 2.4 GHz to 2.5 GHz, Medium Power GaAs Amplifier with Heatsink, 31 dB Gain, 43 dBm IP3 and SMA

Product ID: PE15A4075

Pricing

QuantityPrice
1-4$1,560.00
5-9$1,497.60
10-24$1,435.20
25-99$1,372.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min2.4 GHz
Frequency, Max2.5 GHz
Gain, Min30 dB
Gain, Typical31 dB
Gain Flatness+/- 0.1 dB
3rd Intercept Point, Typ43 dB
3 dB Compression Point, Typ33 dB
Voltage, DC Typ12 Volts
Current, DC Typ1,500 mA

Description