Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2.8 dB Low Noise Amplifier (LNA), 26.5 to 40 GHz Frequencies in Ka Band, WR-28 Waveguide connectors with UG-599/U Flanges, 33 dB Gain

Product ID: PEWGA3201

Pricing

QuantityPrice
1-4$9,290.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Low Max Noise Figure 3 dB
Waveguide Frequency Band Ka
Minimum Frequency 26.5 GHz
Max Frequency 40 GHz
Small Signal Gain33 dB
Flange Type and SizeUG-599/U Flange
Saturated Output Power18 dBm
Typical Output Power24 dBm

Description