Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm 50 Ohm RF Load Terminations

Pasternack's 2.92mm 50 Ohm RF load terminations are constructed of stainless steel. 0.5 Watts, 1 Watts and 2 Watts models of the Pasternack 2.92mm 50 Ohm RF load terminations are available with same day shipping.


Frequency ratings for Pasternack's 2.92mm 50 Ohm RF load terminations range from DC to 40 GHz. Pasternack's 2.92mm 50 Ohm RF load terminations are available in female and male genders. 2.92mm 50 Ohm RF load terminations varieties from Pasternack are RoHS and REACH compliant.


Our facility certified to ISO 9001:2015 ships 2.92mm 50 Ohm RF load terminations the same day from the broadest, deepest inventory of microwave and RF components on hand. Excellent customer service and technical support are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Gender

Max Power (Watts)

Frequency Range