PE51749 2.92mm female bulkheadcoaxial connector has an interface type of 2.92mm female which is compatible with 0.118 Semi-Rigid Coax cables cables and has an impedance of 50 Ohms. Pasternack’s 2.92mm female bulkhead connector uses solder as an attachment method. Our female 2.92mm coaxial connector provides a maximum frequency of 40 GHz. This 2.92mm female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack 2.92mm female bulkheadcoaxial connector has a PPO dielectric type and a VSWR of 1.2:1. Pasternack’s 2.92mm coaxial connector has a stainless steel body with passivated plating. Our PE51749 2.92mm connector uses a gold over nickel over copper-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 3 mOhms and 2 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from stainless steel material has a contact life of 500 cycles or more. The PE51749 2.92mm bulkhead connector operates at a temperature range of -40 to 105 deg C. This threaded female 2.92mm coaxial RF connector has a maximum insertion loss of 0.252 dB. This 2.92mm connector has a gold over nickel over copper inner contact plating. The Pasternack 2.92mm female connector has a maximum operating voltage of 250 Vrms and a dielectric withstanding voltage of 750 Vrms. Our 2.92mm female connector has a length of 0.507 inches, a width of 0.315 inches, and a weight of 0.015 lbs.
This Pasternack female 2.92mm bulkhead connector will ship the same business day as purchased. Our bulkhead 2.92mm female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.