2.92mm Female Bulkhead to 2.4mm Male Cable Using PE-SR405FLJ Coax
Product ID:
PE3W00524
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.92mm |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 2.4mm |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405FLJ |
RF Cable Type | PE-SR405FLJ |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4992 | PE-SR405FLJ | PE44345 | KitBOM Datasheet |
---|
2.92mm Female Bulkhead to 2.4mm Male Cable Using P
PE3W00524 is a 2.92mm female bulkhead to 2.4mm male cable using PE-SR405FLJ coax. This Pasternack 2.92mm female bulkhead to 2.4mm male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.4mm for connector 2.
Our female 2.92mm bulkhead to male 2.4mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W00524 2.92mm female bulkhead to 2.4mm male cable assembly is constructed with PE-SR405FLJ coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.