Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Female Bulkhead to 2.92mm Female Bulkhead Cable Using PE-SR405FL Coax, RoHS

Product ID: PE3W01491LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .235 inch D HoleFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer Conductor2.92mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .235 inch D HoleData Icon
PE4992PE-SR405FLPE4992KitBOM Datasheet

2.92mm Female Bulkhead to 2.92mm Female Bulkhead Cable Using PE-SR405FL Coax , RoHS

PE3W01491LF is a 2.92mm female bulkhead to 2.92mm female bulkhead cable using PE-SR405FL coax. This Pasternack 2.92mm female bulkhead to 2.92mm female bulkhead cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our female 2.92mm bulkhead to female 2.92mm bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W01491LF 2.92mm female bulkhead to 2.92mm female bulkhead cable assembly is constructed with PE-SR405FL coax.