In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.92mm Female Bulkhead to 2.92mm Female Bulkhead Cable Using RG405 Coax , LF Solder

Product ID: PE37199LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4992RG405/UPE4992KitBOM Datasheet

2.92mm Female Bulkhead to 2.92mm Female Bulkhead Cable Using RG405 Coax, LF Solder

PE37199LF is a 2.92mm female bulkhead to 2.92mm female bulkhead cable using RG405 coax. This Pasternack 2.92mm female bulkhead to 2.92mm female bulkhead cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our female 2.92mm bulkhead to female 2.92mm bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE37199LF 2.92mm female bulkhead to 2.92mm female bulkhead cable assembly is constructed with RG405 coax.