In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.92mm Female 4 Hole Flange to 2.4mm Male Cable Using PE-047SR Coax with HeatShrink

Product ID: PE3W15003/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44905PE-047SRPE45411KitBOM Datasheet

2.92mm Female 4 Hole Flange to 2.4mm Male Cable Using PE-047SR Coax with HeatShrink

PE3W15003/HS is a 2.92mm female 4 hole flange to 2.4mm male cable using PE-047SR coax. This Pasternack 2.92mm female 4 hole flange to 2.4mm male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our female 2.92mm 4 hole flange to male 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15003/HS 2.92mm female 4 hole flange to 2.4mm male cable assembly is constructed with PE-047SR coax.