To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

2.92mm Female Bulkhead to 2.92mm Male Cable Using PE-SR405FLJ Coax with HeatShrink

Product ID: PE3W15405/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4992PE-SR405FLJPE45415KitBOM Datasheet

2.92mm Female Bulkhead to 2.92mm Male Cable Using PE-SR405FLJ Coax with HeatShrink

PE3W15405/HS is a 2.92mm female bulkhead to 2.92mm male cable using PE-SR405FLJ coax. This Pasternack 2.92mm female bulkhead to 2.92mm male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our female 2.92mm bulkhead to male 2.92mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15405/HS 2.92mm female bulkhead to 2.92mm male cable assembly is constructed with PE-SR405FLJ coax.