Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female to Mini SMP Male Adapter

Product ID: PE9781
Product discontinued.
Search for alternative Adapters or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

2.92mm Female to Mini SMP Male Adapter

2.92mm adapter PE9781 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 2.92mm to Mini SMP adapter is a between series coaxial adapter design. This 50 Ohm 2.92mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 40 GHz.

2.92mm female to Mini SMP male adapter is one of the many RF components that ship same day as they are ordered. PE9781 female 2.92mm to male Mini SMP adapter has a straight body. This Pasternack straight 2.92mm coax adapter is a in-line RF adapter.

Our female 2.92mm to male Mini SMP adapter PE9781 is shipped from Pasternack's ISO 9001:2008 facility the same day as purchased. This 2.92mm to Mini SMP radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.