2.92mm Female to MMCX Plug Cable Using PE-SR047FL Coax
Product ID:
PE3W05729
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.92mm |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | MMCX |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR047FL |
RF Cable Type | PE-SR047FL |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44798 | PE-SR047FL | PE44456 | KitBOM Datasheet |
---|
2.92mm Female to MMCX Plug Cable Using PE-SR047FL Coax
PE3W05729 is a 2.92mm female to MMCX plug cable using PE-SR047FL coax. This Pasternack 2.92mm female to MMCX plug cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm MMCX for connector 2.
Our female 2.92mm to plug MMCX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W05729 2.92mm female to MMCX plug cable assembly is constructed with PE-SR047FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.