Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female Connector 30 Degree Angle Solderless PCB Mount 2 Hole 40GHz VSWR 1.25, Through Hole

Product ID: PE45920

Pricing

QuantityPrice
1-9$201.99
10-24$193.91
25-99$185.83
100-249$177.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 14
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Impedance50 Ohm
Body Style30 Degree
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency40 GHz

Description