Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2.92mm Female 2 hole PCB Mount with Round Contact 40GHz VSWR1.2, 0.012 Inches Diameter Pin and 0.059 Inches Pin Length

Product ID: PE45923

Pricing

QuantityPrice
1-24$111.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 13
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Minimum FrequencyDC
Maximum Frequency40 GHz

Description