Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female 4 hole SQ 0.375 Inches with Round Contact 40Ghz VSWR1.2, 0.050 Inches Diameter Pin and 0.394 Inches Pin Length

Product ID: PE45927

Pricing

QuantityPrice
1-24$40.69
25-49$39.06
50-99$37.84
100-249$37.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Minimum FrequencyDC
Maximum Frequency40 GHz

Description