In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.92mm Female 4 hole SQ 0.5 Inches with Round Contact 40GHz VSWR1.2, 0.050 Inches Diameter Pin and 0.197 Inches Pin Length

Product ID: PE45930

Pricing

QuantityPrice
1-24$30.79
25-49$29.25
50-99$27.71
100-249$26.48
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 19
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Minimum FrequencyDC
Maximum Frequency40 GHz

Description