Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female Connector Clamp/Solder Attachment 4 Hole Flange Mount for PE-034SR, .034 Semi-Rigid

Product ID: PE51268

Pricing

QuantityPrice
1-9$166.99
10-24$160.31
25-99$153.63
100-249$146.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency40 GHz
Interface Type 1PE-034SR
Interface Type 2.034 Semi-Rigid

Description